IESNA:LM-63-2002
[TEST]P957416
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-740-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]78968
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
11677.5 12956.1 14085.2 14910.1 15069.9 14172.8 13126.2 12497.2 12409.6 12945.8
14007.8 15307 16735.2 18833.5 20632.8 21813.4 23133.3 24726.4 26597.9 28350.8
29840.7 30861.6 30629.6 29892.3 27721.8 23128.1 17317.7 11636.2 6661.1 3732.7
2495.3 1701.4 737.3 381.5 134 0 0
11677.5 12883.9 14038.8 14853.3 15039 14178 13131.4 12471.5 12363.2 12873.6
13894.4 15147.2 16539.2 18379.8 20380.2 21468 22793 24283 26180.3 27866.1
29345.8 30423.3 30237.7 29448.9 27567.1 23262.2 17781.7 12007.4 6779.6 3691.4
2500.5 1758.1 742.4 433.1 159.8 25.8 0
11677.5 12894.2 13997.5 14874 15173 14513.1 13456.2 12688 12476.6 12811.7
13693.3 14760.5 16152.6 17704.4 19699.6 20870 21999 23344.7 25102.7 26706.1
28283.7 29175.7 29139.6 28077.5 26731.9 23257 18374.6 12409.6 7341.6 4433.8
3052.1 2242.7 1479.7 943.5 582.6 226.8 0
11677.5 12770.5 13858.3 14734.8 15224.6 14915.2 13971.7 13110.7 12688 12822
13435.6 14373.9 15420.5 16585.6 18307.6 19823.4 21014.3 22282.6 23762.3 25484.2
26979.4 28288.9 29077.7 29021 28912.7 29139.6 27098 22231 13884.1 6588.9
4155.4 3212 2304.6 1490 732.1 180.4 0
11677.5 12682.8 13677.9 14590.4 15224.6 15441.1 14832.7 14013 13332.4 13095.3
13378.8 14043.9 14894.6 15889.6 16879.5 18415.9 20199.7 21431.9 23014.7 24654.2
26417.4 27907.4 29051.9 29933.5 30304.8 30975 31872.1 29201.4 22509.5 12579.7
4903 2268.5 1531.2 964.1 484.6 61.9 0
11677.5 12590 13451 14337.8 15064.7 15590.6 15693.7 15224.6 14636.8 14147
14043.9 14332.6 14977.1 15673.1 16596 17544.6 19173.8 21318.5 22813.6 24020
25587.4 27489.8 29490.2 31274 33021.8 35011.8 38564.1 42296.7 41265.6 35336.6
24736.7 12069.3 3840.9 1345.6 479.5 56.7 0
11677.5 12409.6 13146.8 13920.2 14657.4 15317.4 15910.3 16271.1 16312.4 16209.3
16137.1 16286.6 16642.4 17178.5 17884.9 18828.3 20019.3 21576.3 23535.4 25618.3
27665.1 30062.4 32929 36032.6 39579.7 42802 46653.2 53051.4 63470.9 67121.1
57840.9 38265 19838.8 9372.9 3263.5 386.7 0
11677.5 12383.8 13038.6 13719.1 14456.4 15100.8 15771.1 16363.9 16750.6 16967.2
17204.3 17580.7 18075.6 18704.6 19591.4 20679.2 21932 23494.2 25314.1 27464
29861.4 32403.1 35285.1 38693 42116.3 45580.9 49339.3 54489.8 63991.6 72199.3
66945.8 46895.5 25123.4 10976.3 3325.4 324.8 0
11677.5 12254.9 12801.4 13404.6 13997.5 14647.1 15301.9 15982.4 16683.6 17405.4
18075.6 18833.5 19802.7 21004 22669.3 24432.5 26365.9 28350.8 30562.5 33068.2
35553.2 38027.9 40549 43312.4 46302.7 49225.9 52195.5 55752.9 61058 65806.4
62960.5 50973.6 31970 13414.9 2840.7 257.8 0
11677.5 12028.1 12409.6 12806.6 13234.5 13688.2 14178 14719.3 15332.8 16070.1
17013.6 18111.7 19354.2 21009.2 23200.3 25695.6 28258 31042 34094.1 37285.5
40528.4 43498 46307.8 48957.8 51288.1 53530.8 56139.6 59031.9 62594.4 62537.7
55453.9 42822.6 24045.8 7058 1062.1 149.5 0
11677.5 11796.1 11955.9 12120.9 12291 12507.5 12760.2 13038.6 13358.2 13796.4
14373.9 15044.1 15884.5 17101.2 18802.6 20900.9 23298.3 25793.6 28314.7 30696.6
32872.3 35022.1 37161.7 39224 41054.2 42683.4 44338.4 46199.5 47555.5 44529.1
36383.2 25118.2 9950.4 2041.6 562 185.6 0
11677.5 11687.8 11703.3 11749.7 11811.5 11863.1 11950.7 12038.4 12136.3 12280.7
12486.9 12703.5 12945.8 13384 14049.1 14827.6 15946.3 17297.1 18972.7 20772
22591.9 24391.3 26216.3 27922.9 29433.5 30779.1 31918.5 33047.5 33191.9 29546.9
23617.9 16322.7 6537.3 1304.4 335.1 103.1 0
11677.5 11548.6 11471.3 11357.8 11234.1 11105.2 10935.1 10770.1 10532.9 10233.9
9914.3 9460.6 9048.1 8780 8718.2 8847 9383.2 10337 11553.8 12801.4
13909.9 14791.5 15564.8 16245.4 16750.6 16998.1 16745.5 15590.6 13162.3 9470.9
5805.2 3036.7 1154.9 304.2 67 0 0
11677.5 11321.7 10893.8 10414.4 9873 9192.5 8455.2 7630.3 6795.1 6063
5470.1 4990.6 4614.3 4346.2 4160.6 3980.1 3840.9 3804.8 3969.8 4423.5
4959.7 5310.3 5330.9 5026.7 4521.5 3830.6 3108.8 2351 1644.6 1000.2
587.7 345.4 185.6 61.9 15.5 0 0
11677.5 11043.3 10280.3 9393.5 8310.9 7192.1 6150.7 5336.1 4722.6 4201.8
3722.4 3279 2949 2794.3 2717 2613.9 2536.6 2464.4 2371.6 2289.1
2227.2 2124.1 1969.4 1763.2 1531.2 1294.1 1072.4 902.2 757.9 618.7
464 299 139.2 36.1 10.3 0 0
11677.5 10718.5 9599.8 8259.3 6903.4 5697 4882.4 4284.3 3732.7 3273.8
2985.1 2815 2670.6 2541.7 2418 2299.4 2180.8 2036.5 1876.6 1737.4
1639.5 1541.5 1448.7 1319.8 1206.4 1067.2 948.6 824.9 685.7 536.2
355.7 211.4 98 36.1 10.3 0 0
11677.5 10543.2 9099.7 7418.9 5892.9 4908.2 4237.9 3650.2 3242.9 3047
2887.1 2711.9 2536.6 2376.7 2232.4 2093.2 1928.2 1752.9 1582.8 1443.6
1330.2 1216.7 1144.5 1077.5 989.9 886.8 773.3 649.6 500.1 355.7
252.6 149.5 67 15.5 0 0 0
11677.5 10290.6 8542.9 6650.8 5253.6 4423.5 3779.1 3371.8 3170.7 3010.9
2851.1 2650 2454.1 2263.3 2072.6 1881.8 1691 1515.8 1376.6 1268.3
1185.8 1113.6 1041.4 943.5 845.5 752.7 644.5 531 427.9 340.3
252.6 165 56.7 0 0 0 0
11677.5 10136 8151 6166.1 4944.2 4165.7 3588.3 3340.8 3191.3 3026.4
2851.1 2650 2433.5 2206.6 1984.9 1768.4 1577.6 1433.3 1330.2 1227
1134.2 1036.3 953.8 871.3 788.8 690.9 582.6 474.3 391.8 309.3
221.7 134 30.9 0 0 0 0
11677.5 9996.8 7852 5892.9 4820.5 4057.5 3557.4 3382.1 3212 3041.8
2871.7 2675.8 2464.4 2237.5 2010.7 1809.6 1644.6 1484.8 1345.6 1216.7
1108.5 989.9 897.1 809.4 711.5 587.7 469.2 391.8 319.6 237.2
159.8 77.3 15.5 0 0 0 0
11677.5 10001.9 7779.8 5820.7 4727.7 3990.5 3567.7 3423.3 3284.1 3114
2938.7 2753.1 2562.3 2351 2129.3 1917.9 1737.4 1572.5 1433.3 1299.2
1160 1015.7 897.1 788.8 670.2 536.2 407.3 340.3 273.2 206.2
134 61.9 10.3 0 0 0 0
11677.5 10115.3 7888.1 5892.9 4784.4 4026.5 3583.2 3438.8 3304.8 3134.6
2964.5 2784 2588.1 2381.9 2165.4 1948.8 1752.9 1587.9 1474.5 1350.8
1180.6 1036.3 907.4 794 659.9 531 407.3 340.3 268.1 201.1
134 61.9 15.5 0 0 0 0
